IESNA:LM-63-2002
[TEST]P1849652
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G2-2602-702-1)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DIW-S675D710U927-4F0-1E-UDD-FLBHOB-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 675 LUMENS PER FOOT, BATWING FLUSH LENS, FLUSH HOUSING
[MORE]UPLIGHT 710 LUMENS PER FOOT, HALF BATWING
[LAMP]2700K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3257
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 46.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
609.2 605.4 602.1 597 592.6 587.5 577.5 564.8 555.3 545.2
528.4 510 496.7 482.1 460.3 436.3 419.9 403.4 377.9 350.3
331.9 313.5 284.4 255.9 236.9 217.8 189.3 160 141 122
94.3 68.1 52.3 36.4 17.4 5.1 0 3 10.6 24.6
31.9 38 48.6 61.9 69.2 77.1 89.7 100.8 108.7 116.6
128.5 140.2 147.5 155.4 165.7 175 181.7 189 199.2 210.4
215.9 223.2 231.8 240.7 245.5 249.8 256.2 260 263 264.8
267.6 268.5 269.1
609.2 608.8 606.6 602.1 598.2 593.4 584.9 573.9 565.5 556.2
541.1 523.9 511.5 498 476.8 453.7 437.5 421 395.5 367.5
348.8 329.9 299.9 270 249.9 229.5 198.8 168.1 147.7 127.8
98.5 71 54 37.9 18.1 5.6 0 27.1 46.1 63.9
72.8 80 89.9 100.6 107.4 116.3 129.6 142 149.9 157.6
169 180 187.3 194.2 203.9 212.3 218.2 223.6 231.3 239.5
243.6 248.7 254.8 260.2 263.4 266.1 269.7 271.3 272.5 273.2
273.3 271.5 269.1
609.2 612.1 611.2 607.1 603.8 599.3 592.3 583 575.7 567.3
553.7 537.9 526.3 513.9 493.4 471 455.1 438.6 413.1 384.7
365.7 346.2 315.4 284.2 262.9 241.1 208.3 176.2 154.4 133.7
102.7 73.9 55.8 39.4 18.8 6.2 0 51.2 81.6 103.1
113.7 121.9 131.1 139.3 145.5 155.6 169.4 183.2 191.1 198.5
209.5 219.9 227.2 232.9 242.1 249.6 254.7 258.2 263.4 268.5
271.3 274.3 277.8 279.7 281.3 282.4 283.2 282.7 281.9 281.6
279.1 274.4 269.1
609.2 611.3 610.8 608.2 606.5 603.8 599.9 594 589.4 583.7
574.1 562 552.9 542.8 525.2 504.8 489.8 473.1 445.5 413.2
390.8 368.4 333.5 298.9 275.4 252 216.8 182.3 159.2 137.5
105.4 75.4 56.8 40.3 19 6.3 0 77.4 155.1 228.9
267.6 273.7 261.2 254.2 253.6 258.7 267.3 276.6 281.5 285.4
292.2 298.6 303.3 306.5 311.2 314 315.5 315.5 314.7 313.6
312.4 311 308.1 304.6 302.8 300.8 297.5 293.4 290.4 287.9
283 276.4 269.1
609.2 609 608.7 608 608.3 607.8 607.7 605.7 604.2 601.8
597 589.6 583.6 576 562.2 544.2 530.3 513.4 482.8 445.5
418.6 392.6 352.5 313.7 287.7 262.6 224.9 187.6 163.5 140.6
107.5 76.3 57.5 41 19 6.3 0 104.5 241.2 383.4
459.1 462 421 394.6 385.1 383.1 384.6 387.5 388.3 387.5
388.8 390.3 391.5 391.8 390.6 387.6 384.4 380.3 372.5 364.1
358 351.5 340.9 331.3 325.4 319.9 312 304 298.5 293.6
286.4 278 269.1
609.2 608.1 608.3 609.5 611.7 613.4 617 619.5 620.9 621.7
621.6 619 616 610.2 597.4 576 558.5 538.1 502.3 460.3
430.4 401.8 358.7 317.5 290.4 264.4 225.8 187.5 163.1 140.1
106.8 75.7 56.9 40.6 19 6.3 0 119.2 264.5 429.2
534 591.3 624.9 602.4 578.6 557.4 530 508.6 497.6 488.7
481 477.1 475.1 473.2 468.4 461.3 454.7 446.5 431.9 416.1
405.2 393.6 375.7 358.7 348.1 339 325.7 313.8 306.4 299.3
289.6 279.4 269.1
609.2 608.3 609.7 612.8 616.6 620.6 627.9 635.3 639.6 643.1
648 650.3 650.1 645.5 630.8 600.3 574.3 547.5 504.1 457.5
426.2 396.2 352 310.2 283.3 257.4 219.4 182 158.2 136
103.2 73.4 55.2 39.1 19 6.3 0 121.6 225 366.2
492.1 661.5 872.9 877.6 834.4 781.5 703.7 640.2 609.4 588.9
568.8 558.8 554.2 550.9 544.8 535.4 526.3 514.1 493.1 469.6
453.8 437.4 412.5 386.7 370.7 358.1 338.5 322.9 314.2 304.9
292.7 280.4 269.1
609.2 608.8 611.4 616.2 621.3 627.2 637.9 649.3 656 662.1
671.2 677.4 679.3 675.1 657.4 618.5 585.9 553.8 504.1 453.8
421.5 390.6 345.7 303.6 277.1 251.2 213.9 177.4 154 132.5
100.3 71.3 53.7 37.9 18.9 6.3 0 124.5 195.2 312.5
446.8 692.8 1044.7 1092.9 1042.5 970.1 856 758.4 710.1 677.8
644.3 627.1 619.2 614.2 606.7 595.8 585 569.9 544 514.4
494.3 473.8 443.1 410 389.6 373.7 349 330.2 320.1 309.1
294.8 281.1 269.1
609.2 609.6 613.9 620.1 625.6 632.3 644.9 657.8 665.9 673.7
684.5 691.9 693.8 687.9 663.4 618.3 584.9 550.7 498.8 447.9
415.5 385.2 340.8 299.5 273.2 247.6 210.7 175.4 152.3 130.7
99.3 70 53 37.5 18.6 6 0 128.9 194.5 286.5
391.4 606.8 987.9 1128.7 1107.7 1052 944.5 836.4 777.3 732.6
682.5 654.9 642.2 634.2 625.3 615.2 604.9 590.4 564.3 533
510.1 488.1 454.9 418.8 397.4 378.5 352.4 332.2 320.4 309.2
294.1 280.6 269.1
609.2 610.5 616.3 624.1 629.8 637.4 652 666.2 675.7 685.2
697.9 706.3 708.2 700.6 669.4 618.1 583.8 547.7 493.5 441.9
409.6 379.8 335.9 295.3 269.3 244 207.6 173.3 150.5 129
98.2 68.8 52.3 37.1 18.2 5.7 0 133.2 193.8 260.6
336 520.9 931.2 1164.4 1172.9 1134 1033.1 914.5 844.5 787.4
720.6 682.8 665.1 654.2 643.9 634.6 624.8 610.9 584.6 551.6
526 502.3 466.7 427.7 405.2 383.3 355.8 334.2 320.8 309.2
293.4 280 269.1
609.2 609.6 613.9 620.1 625.6 632.3 644.9 657.8 665.9 673.7
684.5 691.9 693.8 687.9 663.4 618.3 584.9 550.7 498.8 447.9
415.5 385.2 340.8 299.5 273.2 247.6 210.7 175.4 152.3 130.7
99.3 70 53 37.5 18.6 6 0 128.9 194.5 286.5
391.4 606.8 987.9 1128.7 1107.7 1052 944.5 836.4 777.3 732.6
682.5 654.9 642.2 634.2 625.3 615.2 604.9 590.4 564.3 533
510.1 488.1 454.9 418.8 397.4 378.5 352.4 332.2 320.4 309.2
294.1 280.6 269.1
609.2 608.8 611.4 616.2 621.3 627.2 637.9 649.3 656 662.1
671.2 677.4 679.3 675.1 657.4 618.5 585.9 553.8 504.1 453.8
421.5 390.6 345.7 303.6 277.1 251.2 213.9 177.4 154 132.5
100.3 71.3 53.7 37.9 18.9 6.3 0 124.5 195.2 312.5
446.8 692.8 1044.7 1092.9 1042.5 970.1 856 758.4 710.1 677.8
644.3 627.1 619.2 614.2 606.7 595.8 585 569.9 544 514.4
494.3 473.8 443.1 410 389.6 373.7 349 330.2 320.1 309.1
294.8 281.1 269.1
609.2 608.3 609.7 612.8 616.6 620.6 627.9 635.3 639.6 643.1
648 650.3 650.1 645.5 630.8 600.3 574.3 547.5 504.1 457.5
426.2 396.2 352 310.2 283.3 257.4 219.4 182 158.2 136
103.2 73.4 55.2 39.1 19 6.3 0 121.6 225 366.2
492.1 661.5 872.9 877.6 834.4 781.5 703.7 640.2 609.4 588.9
568.8 558.8 554.2 550.9 544.8 535.4 526.3 514.1 493.1 469.6
453.8 437.4 412.5 386.7 370.7 358.1 338.5 322.9 314.2 304.9
292.7 280.4 269.1
609.2 608.1 608.3 609.5 611.7 613.4 617 619.5 620.9 621.7
621.6 619 616 610.2 597.4 576 558.5 538.1 502.3 460.3
430.4 401.8 358.7 317.5 290.4 264.4 225.8 187.5 163.1 140.1
106.8 75.7 56.9 40.6 19 6.3 0 119.2 264.5 429.2
534 591.3 624.9 602.4 578.6 557.4 530 508.6 497.6 488.7
481 477.1 475.1 473.2 468.4 461.3 454.7 446.5 431.9 416.1
405.2 393.6 375.7 358.7 348.1 339 325.7 313.8 306.4 299.3
289.6 279.4 269.1
609.2 609 608.7 608 608.3 607.8 607.7 605.7 604.2 601.8
597 589.6 583.6 576 562.2 544.2 530.3 513.4 482.8 445.5
418.6 392.6 352.5 313.7 287.7 262.6 224.9 187.6 163.5 140.6
107.5 76.3 57.5 41 19 6.3 0 104.5 241.2 383.4
459.1 462 421 394.6 385.1 383.1 384.6 387.5 388.3 387.5
388.8 390.3 391.5 391.8 390.6 387.6 384.4 380.3 372.5 364.1
358 351.5 340.9 331.3 325.4 319.9 312 304 298.5 293.6
286.4 278 269.1
609.2 611.3 610.8 608.2 606.5 603.8 599.9 594 589.4 583.7
574.1 562 552.9 542.8 525.2 504.8 489.8 473.1 445.5 413.2
390.8 368.4 333.5 298.9 275.4 252 216.8 182.3 159.2 137.5
105.4 75.4 56.8 40.3 19 6.3 0 77.4 155.1 228.9
267.6 273.7 261.2 254.2 253.6 258.7 267.3 276.6 281.5 285.4
292.2 298.6 303.3 306.5 311.2 314 315.5 315.5 314.7 313.6
312.4 311 308.1 304.6 302.8 300.8 297.5 293.4 290.4 287.9
283 276.4 269.1
609.2 612.1 611.2 607.1 603.8 599.3 592.3 583 575.7 567.3
553.7 537.9 526.3 513.9 493.4 471 455.1 438.6 413.1 384.7
365.7 346.2 315.4 284.2 262.9 241.1 208.3 176.2 154.4 133.7
102.7 73.9 55.8 39.4 18.8 6.2 0 51.2 81.6 103.1
113.7 121.9 131.1 139.3 145.5 155.6 169.4 183.2 191.1 198.5
209.5 219.9 227.2 232.9 242.1 249.6 254.7 258.2 263.4 268.5
271.3 274.3 277.8 279.7 281.3 282.4 283.2 282.7 281.9 281.6
279.1 274.4 269.1
609.2 608.8 606.6 602.1 598.2 593.4 584.9 573.9 565.5 556.2
541.1 523.9 511.5 498 476.8 453.7 437.5 421 395.5 367.5
348.8 329.9 299.9 270 249.9 229.5 198.8 168.1 147.7 127.8
98.5 71 54 37.9 18.1 5.6 0 27.1 46.1 63.9
72.8 80 89.9 100.6 107.4 116.3 129.6 142 149.9 157.6
169 180 187.3 194.2 203.9 212.3 218.2 223.6 231.3 239.5
243.6 248.7 254.8 260.2 263.4 266.1 269.7 271.3 272.5 273.2
273.3 271.5 269.1
609.2 605.4 602.1 597 592.6 587.5 577.5 564.8 555.3 545.2
528.4 510 496.7 482.1 460.3 436.3 419.9 403.4 377.9 350.3
331.9 313.5 284.4 255.9 236.9 217.8 189.3 160 141 122
94.3 68.1 52.3 36.4 17.4 5.1 0 3 10.6 24.6
31.9 38 48.6 61.9 69.2 77.1 89.7 100.8 108.7 116.6
128.5 140.2 147.5 155.4 165.7 175 181.7 189 199.2 210.4
215.9 223.2 231.8 240.7 245.5 249.8 256.2 260 263 264.8
267.6 268.5 269.1
609.2 608.8 606.6 602.1 598.2 593.4 584.9 573.9 565.5 556.2
541.1 523.9 511.5 498 476.8 453.7 437.5 421 395.5 367.5
348.8 329.9 299.9 270 249.9 229.5 198.8 168.1 147.7 127.8
98.5 71 54 37.9 18.1 5.6 0 2 6.6 15.2
21.5 26.5 33.8 43.3 49.2 55.8 65.7 75.3 81.3 87.1
95.7 104 109.6 115.9 125.2 134 140.5 146.9 156.6 166.6
172.3 179.3 187.9 195.8 200.9 205.7 213.3 220.9 228.2 237.1
252 263.6 269.1
609.2 612.1 611.2 607.1 603.8 599.3 592.3 583 575.7 567.3
553.7 537.9 526.3 513.9 493.4 471 455.1 438.6 413.1 384.7
365.7 346.2 315.4 284.2 262.9 241.1 208.3 176.2 154.4 133.7
102.7 73.9 55.8 39.4 18.8 6.2 0 0.9 2.5 5.8
11 14.9 18.9 24.7 29.3 34.5 41.7 49.8 54 57.6
62.9 67.7 71.8 76.5 84.6 93.1 99.2 104.9 114 122.7
128.7 135.5 144 150.9 156.3 161.7 170.4 181.7 193.4 209.3
236.5 258.8 269.1
609.2 611.3 610.8 608.2 606.5 603.8 599.9 594 589.4 583.7
574.1 562 552.9 542.8 525.2 504.8 489.8 473.1 445.5 413.2
390.8 368.4 333.5 298.9 275.4 252 216.8 182.3 159.2 137.5
105.4 75.4 56.8 40.3 19 6.3 0 0.6 1.3 2.6
5.8 8.5 11.1 16.4 20.3 23.9 29.4 36 39.3 42.3
47.1 51 54.5 58.5 65.9 73 78 82.7 90.2 97.9
104.1 111.4 121.1 129.8 136.1 142.4 152.8 164.1 174.8 189.6
219.2 253.1 269.1
609.2 609 608.7 608 608.3 607.8 607.7 605.7 604.2 601.8
597 589.6 583.6 576 562.2 544.2 530.3 513.4 482.8 445.5
418.6 392.6 352.5 313.7 287.7 262.6 224.9 187.6 163.5 140.6
107.5 76.3 57.5 41 19 6.3 0 0.6 0.9 1.4
2.4 3.7 5.7 11.6 14.9 16.9 20.9 26.1 28.8 31.8
37 40.8 44 47.8 54.4 59.8 63.5 67.1 72.6 79.3
85.9 94 105.2 116.5 123.9 131.3 143.7 153.6 161.7 172.7
201.3 247.1 269.1
609.2 608.1 608.3 609.5 611.7 613.4 617 619.5 620.9 621.7
621.6 619 616 610.2 597.4 576 558.5 538.1 502.3 460.3
430.4 401.8 358.7 317.5 290.4 264.4 225.8 187.5 163.1 140.1
106.8 75.7 56.9 40.6 19 6.3 0 0.6 0.8 0.8
0.8 1.2 2.5 7.5 10.3 12.1 15.7 19.7 21.9 24.8
29.7 33.4 36.4 39.9 45.6 50.4 53.7 57 61.8 67.9
73.7 81.2 92.2 105.2 113.6 122 135.6 146.1 153.2 162.1
188.1 241.5 269.1
609.2 608.3 609.7 612.8 616.6 620.6 627.9 635.3 639.6 643.1
648 650.3 650.1 645.5 630.8 600.3 574.3 547.5 504.1 457.5
426.2 396.2 352 310.2 283.3 257.4 219.4 182 158.2 136
103.2 73.4 55.2 39.1 19 6.3 0 0.6 0.8 0.8
0.8 1 1.5 4.4 6.6 9.4 13.7 16.9 18.5 21.1
25.3 28.6 31.7 34.9 39.5 44.8 48.6 52.5 57.8 63.4
67.7 72.9 82.1 95.6 105.2 114.7 128.5 141.6 149.5 157.8
179.7 236.1 269.1
609.2 608.8 611.4 616.2 621.3 627.2 637.9 649.3 656 662.1
671.2 677.4 679.3 675.1 657.4 618.5 585.9 553.8 504.1 453.8
421.5 390.6 345.7 303.6 277.1 251.2 213.9 177.4 154 132.5
100.3 71.3 53.7 37.9 18.9 6.3 0 0.6 0.8 0.7
0.7 0.7 0.8 1.9 3.6 7.2 11.9 14.6 15.8 18.2
21.8 24.8 27.7 30.8 34.7 40.1 44.3 48.6 54.3 59.6
62.8 66.3 73.8 87.6 97.9 108.4 122.5 137.5 146.3 154.3
172.9 231.6 269.1
609.2 609.6 613.9 620.1 625.6 632.3 644.9 657.8 665.9 673.7
684.5 691.9 693.8 687.9 663.4 618.3 584.9 550.7 498.8 447.9
415.5 385.2 340.8 299.5 273.2 247.6 210.7 175.4 152.3 130.7
99.3 70 53 37.5 18.6 6 0 0.6 0.8 0.3
0.3 0.7 0.8 1.5 3 6.3 10.9 14.2 15.1 17.2
20.8 23.6 26 29.4 33.7 38.3 41.9 46.5 52.6 58
61.4 64.7 71.1 83.8 94.2 105.2 119.8 134.7 144.6 152.8
171.2 230 269.1
609.2 610.5 616.3 624.1 629.8 637.4 652 666.2 675.7 685.2
697.9 706.3 708.2 700.6 669.4 618.1 583.8 547.7 493.5 441.9
409.6 379.8 335.9 295.3 269.3 244 207.6 173.3 150.5 129
98.2 68.8 52.3 37.1 18.2 5.7 0 0.6 0.8 0
0 0.6 0.8 1.1 2.3 5.3 9.9 13.8 14.4 16.3
19.8 22.5 24.3 28 32.7 36.5 39.5 44.4 50.9 56.4
60.1 63.1 68.4 80.1 90.5 102 117.1 132 142.9 151.4
169.5 228.4 269.1
609.2 609.6 613.9 620.1 625.6 632.3 644.9 657.8 665.9 673.7
684.5 691.9 693.8 687.9 663.4 618.3 584.9 550.7 498.8 447.9
415.5 385.2 340.8 299.5 273.2 247.6 210.7 175.4 152.3 130.7
99.3 70 53 37.5 18.6 6 0 0.6 0.8 0.3
0.3 0.7 0.8 1.5 3 6.3 10.9 14.2 15.1 17.2
20.8 23.6 26 29.4 33.7 38.3 41.9 46.5 52.6 58
61.4 64.7 71.1 83.8 94.2 105.2 119.8 134.7 144.6 152.8
171.2 230 269.1
609.2 608.8 611.4 616.2 621.3 627.2 637.9 649.3 656 662.1
671.2 677.4 679.3 675.1 657.4 618.5 585.9 553.8 504.1 453.8
421.5 390.6 345.7 303.6 277.1 251.2 213.9 177.4 154 132.5
100.3 71.3 53.7 37.9 18.9 6.3 0 0.6 0.8 0.7
0.7 0.7 0.8 1.9 3.6 7.2 11.9 14.6 15.8 18.2
21.8 24.8 27.7 30.8 34.7 40.1 44.3 48.6 54.3 59.6
62.8 66.3 73.8 87.6 97.9 108.4 122.5 137.5 146.3 154.3
172.9 231.6 269.1
609.2 608.3 609.7 612.8 616.6 620.6 627.9 635.3 639.6 643.1
648 650.3 650.1 645.5 630.8 600.3 574.3 547.5 504.1 457.5
426.2 396.2 352 310.2 283.3 257.4 219.4 182 158.2 136
103.2 73.4 55.2 39.1 19 6.3 0 0.6 0.8 0.8
0.8 1 1.5 4.4 6.6 9.4 13.7 16.9 18.5 21.1
25.3 28.6 31.7 34.9 39.5 44.8 48.6 52.5 57.8 63.4
67.7 72.9 82.1 95.6 105.2 114.7 128.5 141.6 149.5 157.8
179.7 236.1 269.1
609.2 608.1 608.3 609.5 611.7 613.4 617 619.5 620.9 621.7
621.6 619 616 610.2 597.4 576 558.5 538.1 502.3 460.3
430.4 401.8 358.7 317.5 290.4 264.4 225.8 187.5 163.1 140.1
106.8 75.7 56.9 40.6 19 6.3 0 0.6 0.8 0.8
0.8 1.2 2.5 7.5 10.3 12.1 15.7 19.7 21.9 24.8
29.7 33.4 36.4 39.9 45.6 50.4 53.7 57 61.8 67.9
73.7 81.2 92.2 105.2 113.6 122 135.6 146.1 153.2 162.1
188.1 241.5 269.1
609.2 609 608.7 608 608.3 607.8 607.7 605.7 604.2 601.8
597 589.6 583.6 576 562.2 544.2 530.3 513.4 482.8 445.5
418.6 392.6 352.5 313.7 287.7 262.6 224.9 187.6 163.5 140.6
107.5 76.3 57.5 41 19 6.3 0 0.6 0.9 1.4
2.4 3.7 5.7 11.6 14.9 16.9 20.9 26.1 28.8 31.8
37 40.8 44 47.8 54.4 59.8 63.5 67.1 72.6 79.3
85.9 94 105.2 116.5 123.9 131.3 143.7 153.6 161.7 172.7
201.3 247.1 269.1
609.2 611.3 610.8 608.2 606.5 603.8 599.9 594 589.4 583.7
574.1 562 552.9 542.8 525.2 504.8 489.8 473.1 445.5 413.2
390.8 368.4 333.5 298.9 275.4 252 216.8 182.3 159.2 137.5
105.4 75.4 56.8 40.3 19 6.3 0 0.6 1.3 2.6
5.8 8.5 11.1 16.4 20.3 23.9 29.4 36 39.3 42.3
47.1 51 54.5 58.5 65.9 73 78 82.7 90.2 97.9
104.1 111.4 121.1 129.8 136.1 142.4 152.8 164.1 174.8 189.6
219.2 253.1 269.1
609.2 612.1 611.2 607.1 603.8 599.3 592.3 583 575.7 567.3
553.7 537.9 526.3 513.9 493.4 471 455.1 438.6 413.1 384.7
365.7 346.2 315.4 284.2 262.9 241.1 208.3 176.2 154.4 133.7
102.7 73.9 55.8 39.4 18.8 6.2 0 0.9 2.5 5.8
11 14.9 18.9 24.7 29.3 34.5 41.7 49.8 54 57.6
62.9 67.7 71.8 76.5 84.6 93.1 99.2 104.9 114 122.7
128.7 135.5 144 150.9 156.3 161.7 170.4 181.7 193.4 209.3
236.5 258.8 269.1
609.2 608.8 606.6 602.1 598.2 593.4 584.9 573.9 565.5 556.2
541.1 523.9 511.5 498 476.8 453.7 437.5 421 395.5 367.5
348.8 329.9 299.9 270 249.9 229.5 198.8 168.1 147.7 127.8
98.5 71 54 37.9 18.1 5.6 0 2 6.6 15.2
21.5 26.5 33.8 43.3 49.2 55.8 65.7 75.3 81.3 87.1
95.7 104 109.6 115.9 125.2 134 140.5 146.9 156.6 166.6
172.3 179.3 187.9 195.8 200.9 205.7 213.3 220.9 228.2 237.1
252 263.6 269.1
609.2 605.4 602.1 597 592.6 587.5 577.5 564.8 555.3 545.2
528.4 510 496.7 482.1 460.3 436.3 419.9 403.4 377.9 350.3
331.9 313.5 284.4 255.9 236.9 217.8 189.3 160 141 122
94.3 68.1 52.3 36.4 17.4 5.1 0 3 10.6 24.6
31.9 38 48.6 61.9 69.2 77.1 89.7 100.8 108.7 116.6
128.5 140.2 147.5 155.4 165.7 175 181.7 189 199.2 210.4
215.9 223.2 231.8 240.7 245.5 249.8 256.2 260 263 264.8
267.6 268.5 269.1
